Warranty Quick Reference Guide - Link

Click the links below for each section:

(ALL)

Accelera by Cummins

Midrange (<10L)

Midrange / Heavy Duty (up to 18L)

Heavy Duty (10-18L)

High Horsepower (19L Only)

High Horsepower (>19L)

Genset

Electronic Service Tools

(ALL)

All Engines International Industrial (Off-Highway) Warranty

All Engines United States And Canada - Industrial (Off-Highway) Warranty

All Engines Worldwide All Bus (EXCEPT US/Canada Diesel Powered School Buses) Warranty

Worldwide Recon Components Warranty

All Engines Europe - Automotive Warranty  

Accelera by Cummins

US and Canada PowerDrive 7000 (PD7000) 2020/01, 2021/01, 2021/02 and 2022/01 Battery Electric Systems Warranty

US and Canada PowerDrive 7000 (PD7000) 2023/01 Battery Electric Systems Warranty

US, Canada And Europe PowerDrive 7500 (PD7500) 2020/01 and 2023/01 Battery Electric Systems Warranty


Return to Top

Midrange (<10L)

4B/B5.9/ISB/C8.3/ISC Series Engines Latin America, Mexico, South Africa - Automotive Warranty

A Series, B3.3 Worldwide Welder Warranty

All Electronic Diesel Engines - United States And Canada - Recreational Vehicle - Warranty

All Engines Less Than 10L Worldwide New Engine Parts Warranty

All Engines United States And Canada School Bus Wantyrra

B/B6.7/B Gas Plus/BLPG Plus/ISB/ISB6.7 G/B6.7N Engines United States And Canada Automotive Warranty

B/B6.7/ISB Engines For EPA 2017 And Newer United States And Canada Automotive Warranty

B/ISB/B4.5/B6.7/B Gas Plus/ISB5.9 G/ISD Engines Korea - Automotive Warranty

B/ISB/ISB5.9 G/B4.5/B6.7/ISD/B5.9 G/B Gas Plus/B Gas International Engines - International Automotive Warranty

B5.9G, B5.9LPG And C8.3G Alternative Fueled Engines - United States And Canada - Automotive Warranty

C8.3 Series Engines - Korea Automotive Warranty

C8.3/C Gas Plus/ISC/ISL/L Gas Plus Engines-International-Automotive Warranty

Commonwealth Of Independent States (CIS) Automotive (ISB Engines)

Cummins Repower Crate Engines United States And Canada Automotive Warranty

Europe Automotive (B3.9/B4.5/B5.9/B6.7/B Gas Plus/B5.9 G/BLPG Plus/B Gas International/ISB/ISB5.9 G/ISB6.7/ISD) Engines - Automotive Warranty

Europe Automotive (C8.3/C Gas Plus/ISC/ISL/ISL G Engines - Automotive Warranty

Europe Automotive B4.5 and B6.7 Euro 6 and Newer Engines Warranty

ISB/B4.5/B6.7/ISB5.9 G Series Australia, New Zealand, And The Caribbean - Automotive Warranty

ISC/ISL/ISL G/C GAS Plus Series-Australia and New Zealand-Automotive Warranty

ISC/ISL/L9 Series Engines Korea - Automotive Warranty

ISC/ISL/L9/ISL G/L9N/ISL G Near Zero/C Gas Plus/L Gas Plus U.S. And Canada Automotive Warranty

ISL/ ISC Engines The Caribbean Automotive Warranty

ISV/V5.0 Engines United States And Canada Automotive Warranty

L10/M11/ISM/N/N14/VT903 Engines Worldwide Warranty

ReCon B Series Engine Frito Lay Step Van Applications United States & Canada Warranty

ReCon B3.9/B5.9/ISB/QSB/B Gas Plus/BLPG Plus/C8.3/ISC/QSC/C Gas Plus/ISL/ISL G/QSL/L Gas Plus Engines Worldwide Warranty

Worldwide ISF/F Series - Automotive Warranty


Return to Top

Midrange / Heavy Duty (up to 18L)

Worldwide Fire Apparatus/Crash Trucks Warranty

B3.9/B5.9/B Gas Plus/B5.9 G/BLPG Plus/B Gas International/ISB/ISB5.9 G/B6.7/ISD/C8.3/C Gas Plus/ISC/ISL/L9/ISL G Series Engines - Latin America - Automotive Warranty

Cummins Commercial Marine Propulsion (B4.5/QSB5.9/QSB6.7/QSC8.3/QSL9/QSM11/X15)

Cummins Recreational Marine Propulsion (B4.5/QSB5.9/QSB6.7/QSC8.3/QSL9/QSM11/X15)

L10/M11/ISM/N14/ISX/Sig Engines - United States And Canada - Automotive Warranty

L10/M11/N14/ISZ/ISM/ISX/X15/Sig Engines Latin America Automotive Warranty

ReCon Marine Propulsion Applications Worldwide 15L And Below Warranty

Heavy Duty (10-18L)

All Engines 10-18L New Engine Parts Warranty

Commonwealth Of Independent States (CIS) Automotive (ISL Engines) Warranty

Europe Automotive (L10/M11/ISM/N14/ISX Engines) - Automotive Warranty

ISX11.9, ISX12, X12, ISX12 G, ISX12N, ISX15, X15 and X15N Series Engines For EPA 2010 And Newer United States And Canada Automotive Warranty

ISX12 G and X15N Series Engines For Mexico Automotive Warranty

L10/M11/ISM/ISG/ISZ/N14/ISX CIS Automotive Warranty

L10/M11/ISM/ISG/ISZ/N14/ISX/SIG Engines International Automotive Warranty

L10/M11/ISM/ISZ/N14/ISX And Signature Series Engines Korea Automotive Warranty

L10/M11/ISM/ISZ/N14/ISX/Sig Engines - The Caribbean Automotive Warranty

L10/M11/ISM/ISZ/N14/ISX/SIG Engines South Africa Automotive Warranty

L10/M11/ISM/ISZ/N14/ISX/X15/Sig Engines Australia And New Zealand Automotive Warranty

Latin America, Mexico, Australia/New Zealand, And South Africa Automotive ISG Engines Warranty  

Middle East Automotive (ISM/ISZ/ISG/ISX12/ISX Engines)

Worldwide ReCon ISX/QSX Engine Warranty


Return to Top  

High Horsepower (19L Only)

ReCon K19/QSK19 Engines Worldwide Warranty

High Horsepower (>19L)

All Quantum Transmissions Worldwide Industrial Off-Highway Warranty

HHP Engines 19L and Above Worldwide New Engine Parts Warranty

High Horsepower Lean-Burn Gaseous Fuel Generator Sets Warranty

International Locomotive And Railcar Warranty

K19 Engines Australia And New Zealand Automotive Warranty

ReCon Warranty Marine Worldwide Commercial Propulsion Above 15L and Auxiliary Products

United States And Canada Locomotive And Railcar Warranty

United States And Canada QSK95 T4 Locomotive (Off-Highway) Warranty  

Worldwide HHP Marine Commercial Propulsion And Auxiliary Products Warranty

Genset

All Engines Worldwide Generator Drive Warranty

China Power System Warranty

Cummins Warranty For Marine Generator Sets

Electronic Service Tools

RoadRelay™, INRANGE™, INLINE™, INSITE™ And QUICKCHECK™ Worldwide